Software Tools¶
This documentation describes a cohesive tools ecosystem designed to prepare, analyze, and optimize machine‑learning models for efficient deployment, with a strong focus on TensorFlow Lite–based workflows and Neutron integration. Each tool in the ecosystem addresses a specific stage of the model lifecycle—from model inspection and transformation to optimization, quantization, and deployment—while remaining interoperable and easy to compose into automated pipelines.
The guides in this ecosystem are intended to be read both independently and as part of an end‑to‑end workflow, allowing developers to adopt only the components they need or to follow a complete, production‑ready path from model input to optimized output.
Tools in This Ecosystem¶
Neutron Converter¶
The Neutron Converter enables conversion of supported model formats into a Neutron‑compatible representation. It focuses on correctness, operator coverage, and compatibility with downstream tooling, forming a critical bridge between model training environments and Neutron-based execution targets.
TFLite Extractor¶
The TF Lite Extractor provides visibility into TensorFlow Lite models by extracting structural, operator, and metadata information. It is typically used as a first inspection step to understand model composition and identify optimization opportunities.
TFLite Optimizer¶
The TF Lite Optimizer applies graph‑level and operator‑level optimizations to improve performance and reduce resource usage. These transformations preserve model correctness while targeting better execution efficiency.
TFLite Profiler¶
The TF Lite Profiler analyzes runtime characteristics such as operator execution cost, memory usage, and bottlenecks. Its output helps guide optimization and quantization decisions based on real performance data rather than assumptions.
TFLite Quantizer¶
The TF Lite Quantizer reduces model size and improves execution efficiency by converting floating‑point models to lower‑precision representations. It supports multiple quantization strategies and integrates seamlessly with profiling and optimization steps.
Neutron Runner¶
The Neutron Runner is a validation and execution tool for TensorFlow Lite models that integrates Neutron’s golden kernels into the TFLite runtime. It enables bit-exact validation of models compiled with the Neutron converter by executing them using reference implementations of Neutron operators.